(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 4/5
[Material] Alumina 96
[Color] White
[Heat Resistant Temperature] 1,300°C
Part Number |
---|
RA-0406 |
RA-0408 |
RA-0410 |
RA-0412 |
RA-0508 |
RA-0510 |
RA-0512 |
RA-0515 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 638.89 | HSK CERAMIC PAN BOLT | 2 Piece(s) | 10 Day(s) | 10 | 4 | 6 | 0.7 | ||
฿ 647.47 | HSK CERAMIC PAN BOLT | 2 Piece(s) | 10 Day(s) | 10 | 4 | 8 | 0.7 | ||
฿ 656.57 | HSK CERAMIC PAN BOLT | 2 Piece(s) | 10 Day(s) | 10 | 4 | 10 | 0.7 | ||
฿ 665.15 | HSK CERAMIC PAN BOLT | 2 Piece(s) | 10 Day(s) | 10 | 4 | 12 | 0.7 | ||
฿ 660.61 | HSK CERAMIC PAN BOLT | 2 Piece(s) | 10 Day(s) | 10 | 5 | 8 | 0.8 | ||
฿ 669.19 | HSK CERAMIC PAN BOLT | 2 Piece(s) | 10 Day(s) | 10 | 5 | 10 | 0.8 | ||
฿ 678.28 | HSK CERAMIC PAN BOLT | 2 Piece(s) | 10 Day(s) | 10 | 5 | 12 | 0.8 | ||
฿ 686.36 | HSK CERAMIC PAN BOLT | 2 Piece(s) | 10 Day(s) | 10 | 5 | 15 | 0.8 |
Loading...
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Ceramics | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | With through hole |
Application | Heat resistant | Screw Type | Complete thread |
How can we improve?
How can we improve?