(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2/2.6/3/4/5
[Materials] Steel
[Treatment] Trivalent chromium chromate
Mounting Hole Shape | Phillips | Surface Treatment_02 | Trivalent Chromate | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Iron | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part F-0306-E in the Steel, Pan Head Screw / F-0000-E series.
Part Number |
---|
F-0208-E |
F-0210-E |
F-0212-E |
F-0308-E |
F-0310-E |
F-0312-E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 8 | 0.4 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 10 | 0.4 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 12 | 0.4 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 8 | 0.5 | ||
฿ 76.96 | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 10 | 0.5 | |
฿ 76.96 | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 12 | 0.5 |
How can we improve?
How can we improve?