(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2/2.5/2.6/3/4/5
[Material] Brass
[Treatment] Nickel plating (Ni)
Mounting Hole Shape | Phillips | Surface Treatment_02 | Nickel Plating | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Brass | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part B-0412 in the Metal Screw, B-0000 Pan Head Screw (With Brass / Cross-Head) series.
Part Number |
---|
B-0208 |
B-0210 |
B-0212 |
B-0415 |
B-0508 |
B-0510 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 8 | 0.4 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 10 | 0.4 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 12 | 0.4 | ||
฿ 5.97 | 50 Piece(s) | 10 Day(s) | 10 | 4 | 15 | 0.7 | ||
฿ 7.05 | 50 Piece(s) | 10 Day(s) | 10 | 5 | 8 | 0.8 | ||
฿ 7.05 | 50 Piece(s) | 10 Day(s) | 10 | 5 | 10 | 0.8 |
How can we improve?
How can we improve?