(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 2.6/3/4/5/6
[Material] Aluminum
[Processing] Bare
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Aluminum | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part A-0310 in the Aluminum Button Head Screw / A-0000 series.
Part Number |
---|
A-0306 |
A-0308 |
A-0312 |
A-0315 |
A-0316 |
A-0320 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 7.60 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 6 | 0.5 | ||
฿ 8.15 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 8 | 0.5 | ||
฿ 8.70 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 12 | 0.5 | ||
฿ 9.25 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 15 | 0.5 | ||
฿ 9.80 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 16 | 0.5 | ||
฿ 10.35 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 20 | 0.5 |
How can we improve?
How can we improve?