1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Phillips Head DELTA PT Binding Screw【800-3,000 Pieces Per Package】

Small Phillips Head DELTA PT Binding Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,013.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Steel
[Nominal of Thread (M)] 3/4
[Length L (mm)] 6/8/10/12
[Detailed Shape] Bind
[Tip Shape] Flat Tip
[Thread Ridge Type] Tapping Screw
[Sales Unit] Box/Package
[Surface Processing] Trivalent White / Black Nickel

Small Phillips Head DELTA PT Binding Screw

Small Phillips Head DELTA PT Binding Screw

Dimensional drawing

Nominal of ThreadNumber of Holedkkfk+f
Standard SizeToleranceApprox.Standard SizeToleranceStandard SizeTolerance
M326.30
-0.5
1.30.6±0.11.9±0.15
M48.31.70.8±0.152.5±0.2
Part Number
CSPBDH-ST3W-M3-10
CSPBDH-ST3W-M3-12
CSPBDH-STNB-M3-8
CSPBDHB-ST3W-M3-6
CSPBDHB-ST3W-M3-8
CSPBDHB-ST3W-M4-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02

฿ 6,168.39

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10310[Trivalent Chromate] Trivalent White

฿ 6,357.34

FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10312[Trivalent Chromate] Trivalent White

฿ 14,551.74

FASTENING 1 Pack(s)

2,500 Pieces Per Package

15 Day(s) 1038[Nickel Plating] Black nickel

฿ 9,499.43

FASTENING 1 Pack(s)

3,000 Pieces Per Package

6 Day(s) 1036[Trivalent Chromate] Trivalent White

฿ 7,390.48

FASTENING 1 Pack(s)

2,500 Pieces Per Package

6 Day(s) 1038[Trivalent Chromate] Trivalent White

฿ 3,013.34

FASTENING 1 Pack(s)

800 Pieces Per Package

6 Day(s) 10412[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Bind Material Steel
Thread Type Self Tapping Screws Basic Shape Standard (Round) Sales Unit Box/package
Tip Shape Flat End Additional Shape Standard Application Standard
Strength Class (Steel) 4.8 Screw Type Complete thread