1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Ultra‑Low Head Machine Screw, Trivalent Chromate, M3 × 6, 38 Pcs.【38 Pieces Per Package】 (Part Number)

SCREW

TRUSCO Ultra‑Low Head Machine Screw, Trivalent Chromate, M3 × 6, 38 Pcs.
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 203.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Thin head height for flush surface mounting.
· Appropriate for places where countersinking is not possible and where thickness is an obstacle.
[Materials/Finish]
Cold‑forged carbon steel (SWRCH12A)
Strength classification: 4.8 equivalent

Part Number
TFSC-0306 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 203.00

฿ 140.11

SCREW 1 Pack(s)

38 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Length L(mm) 6 Mounting Hole Shape Phillips
Surface Treatment_02 Trivalent Chromate Detailed Shape Extra Low Head Material Low-Carbon Steel (S​W​C​H)
Thread Type Metric coarse Pitch(mm) 0.5 Basic Shape Standard (Round)
Sales Unit Box/package Tip Shape Flat End Additional Shape Standard
Application Standard Screw Type Complete thread JAN code 4989999474923
Ordering Code 819-5315

Please check the type/dimensions/specifications of the part TFSC-0306 in the TRUSCO Ultra‑Low Head Machine Screw, Trivalent Chromate, M3 × 6, 38 Pcs. series.