1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Small Phillips Head Pan Head Screw【100 Pieces Per Package】 (CSPPNH-ST3W-M2-2)

SA11 FASTENING

Small Phillips Head Pan Head Screw (CSPPNH-ST3W-M2-2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Steel
[Nominal of Thread (M)] 2/2.3/2.5/2.6/3/4/5/6
[Length L (mm)] 2/3/4/5/6/8/10/12/14/15/16/18/20/25/30/35/40/45/50
[Detailed Shape] Pan
[Tip Shape] Flat Tip
[Thread Ridge Type] Metric Coarse
[Sales Unit] Box/Package
[Surface Processing] Trivalent White
[Pitch] 0.4/0.45/0.5/0.7/0.8/1.0

Part Number
CSPPNH-ST3W-M2-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 76.19

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10220.4

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 Trivalent White Detailed Shape Pan
Material Steel Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Box/package Tip Shape Flat End Additional Shape Standard
Application Standard Screw Type Complete thread

Please check the type/dimensions/specifications of the part CSPPNH-ST3W-M2-2 in the Small Phillips Head Pan Head Screw series.

Products with similar specification

Part Number
CSPPNH-ST3W-M2-15
CSPPNH-ST3W-M2-16
CSPPNH-ST3W-M2-18
CSPPNH-ST3W-M2-20
CSPPNH-ST3W-M2.3-10
CSPPNH-ST3W-M2.3-12
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 78.97

1 Pack(s)

100 Pieces Per Package

Same day 102150.4

฿ 78.97

1 Pack(s)

100 Pieces Per Package

Same day 102160.4

฿ 78.97

1 Pack(s)

100 Pieces Per Package

Same day 102180.4

฿ 78.97

1 Pack(s)

100 Pieces Per Package

Same day 102200.4

฿ 157.94

1 Pack(s)

100 Pieces Per Package

Same day 102.3100.4

฿ 157.94

1 Pack(s)

100 Pieces Per Package

Same day 102.3120.4