1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Screw Set EA945AH

SCREW

Plastic Screw Set EA945AH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,107.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・M3×12mm Screw
・M3 nut
・M4×20mm Screw
・M4 nut
・M5×20 Screw
・M5 nut
・M6×30 Screw
・M6 nut
・100 pcs each included
・Case dim.255(W)×145(D)×40(H)mm

 
Part Number
EA945AH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,107.85

SCREW 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA945AH in the Plastic Screw Set EA945AH series.