1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bolt with Hexagonal Hole (Brazier Head) [Stainless Steel] EA949DH-153【20 Pieces Per Package】

LOW HEAD SCREWS

Bolt with Hexagonal Hole (Brazier Head) [Stainless Steel] EA949DH-153
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 710.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Bolt with Hexagonal Hole (Brazier Head) Stainless Steel EA949DH-153
- Part number for series including of EA949DH-153
- Basic Shape: Standard (Round)
- Head Shape : Low Head.
- Mounting Hole Shape: Hex Socket.
- Bolt Material: Stainless steel (SUSXM7)
- Bolt Size: M5 X 15
- Pitch size: 0.8 (coarse thread)
- Sales unit: Pack (the quantity = 20 Pcs/Pack)
- This product is manufactured in Japanese standards.
- These screws have a very small head height relative to their diameter.

Part Number
EA949DH-153
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 710.00

LOW HEAD SCREWS 1 Pack(s)

20 Pieces Per Package

11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DH-153 in the Bolt with Hexagonal Hole (Brazier Head) [Stainless Steel] EA949DH-153 series.