1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bolt with Hexagonal Hole (Brazier Head) EA949DE-103【30 Pieces Per Package】

ESC LOW HEAD SCREWS

Bolt with Hexagonal Hole (Brazier Head) EA949DE-103
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 357.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Bolt with Hexagonal Hole (Brazier Head) EA949DE-103
- Part number for series including of EA949DE-103
- Basic Shape: Standard (Round)
- Head Shape : Low Head.
- Mounting Hole Shape: Hex Socket.
- Bolt Material: Steel SCM435 Equivalent
- Bolt Size: M4 X 12
- Surface Treatment: Chrome molybdenum Treatment.
- Sales unit: Pack (the quantity = 30 Pcs/Pack)
- This product is manufactured in Japanese standards.
- These screws have a very small head height relative to their diameter.

Part Number
EA949DE-103
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 357.24

ESC LOW HEAD SCREWS 1 Pack(s)

30 Pieces Per Package

31 Day(s)

Loading...

  1. 1