1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

male thread chrysanthemum knob (Nylon)

ESC SOCKET HEAD CAP SCREWS

male thread chrysanthemum knob (Nylon)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 299.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Knob/Knob Male screw chrysanthemum knob (nylon).

Part Number
EA948AY-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 299.88

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M12 Mounting Section Type Threaded Mounting Section, Length L(mm) 50
Main Body, Type Rectangular Main Body Material Nylon 6 Mounting Section, Material SS400 (bright chromate plating)
Additional Function Not Provided JAN Code 4518340919914 Outer Diameter of Knob(mm) 65
4-side finish None Square Type Polygon

Please check the type/dimensions/specifications of the part EA948AY-55 in the male thread chrysanthemum knob (Nylon) series.