1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring (For vacuum flanges/5 pieces)【5 Pieces Per Package】

O-Ring (For vacuum flanges/5 pieces)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 80.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Esco O-ring O-ring (for vacuum flange/5 pieces).

Part Number
EA423RK-15
EA423RK-40
EA423RK-55
EA423RK-70
EA423RK-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN Code Inner Diameter
(mm)

฿ 80.00

O-RING 1 Pack(s)

5 Pieces Per Package

22 Day(s) 454874548422914.5

฿ 102.00

O-RING 1 Pack(s)

5 Pieces Per Package

12 Day(s) 454874530019239.5

฿ 175.00

O-RING 1 Pack(s)

5 Pieces Per Package

12 Day(s) 454874530020854.5

฿ 254.00

O-RING 1 Pack(s)

5 Pieces Per Package

12 Day(s) 454874530021569.0

฿ 377.00

O-RING 1 Pack(s)

5 Pieces Per Package

12 Day(s) 454874530023999.0

Loading...

  1. 1

Basic Information

Type V (For Vacuum Flanges) Material Nitrile Rubber Material Code, JIS Class 1 A
Wire Diameter(mm) 4.0 Type O-ring