(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ESCO Co., Ltd O-ring (for motion). [Material]·Made of nitrile rubber
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Wire Diameter (mm) | Inner Diameter (mm) | Weight | standard |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 56.19 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017696 | 1.9 | 2.8 | - | - | ||
฿ 62.86 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017788 | 1.9 | 3.8 | - | - | ||
฿ 56.19 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017870 | 1.9 | 4.8 | 2 g (10 sheets included) | - | ||
฿ 65.72 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017894 | 1.9 | 5.8 | - | - | ||
฿ 65.72 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017900 | 1.9 | 6.8 | - | - | ||
฿ 65.72 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340200333 | 1.9 | 7.8 | - | - | ||
฿ 65.72 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017917 | 1.9 | 8.8 | - | - | ||
฿ 65.72 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017542 | 1.9 | 9.8 | - | - | ||
฿ 86.67 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745803235 | 2.4 | 9.8 | - | JISB2401 | ||
฿ 86.67 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017559 | 2.4 | 10.8 | - | - | ||
฿ 83.81 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4548745751116 | 2.4 | 11 | - | JISB2401 | ||
฿ 86.67 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017566 | 2.4 | 11.8 | - | P (For Dynamic, Mounting) | ||
฿ 83.81 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745751338 | 2.4 | 12.3 | - | JISB2401 | ||
฿ 83.81 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017573 | 2.4 | 13.8 | - | - | ||
฿ 94.29 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017580 | 2.4 | 14.8 | - | - | ||
฿ 94.29 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017597 | 2.4 | 15.8 | - | - | ||
฿ 134.29 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017603 | 2.4 | 17.8 | - | - | ||
฿ 134.29 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017610 | 2.4 | 19.8 | - | - | ||
฿ 134.29 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017627 | 2.4 | 20.8 | - | - | ||
฿ 134.29 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017634 | 2.4 | 21.8 | - | - | ||
฿ 182.60 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745752724 | 3.5 | 21.7 | - | JISB2401 | ||
฿ 182.60 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4548745752731 | 3.5 | 22.1 | - | JISB2401 | ||
฿ 182.75 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017641 | 3.5 | 23.7 | - | - | ||
฿ 182.75 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017658 | 3.5 | 24.7 | - | - | ||
฿ 182.75 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4548745752748 | 3.5 | 25.2 | - | JISB2401 | ||
฿ 182.91 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017665 | 3.5 | 25.7 | - | - | ||
฿ 183.06 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017672 | 3.5 | 27.7 | - | - | ||
฿ 183.06 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017689 | 3.5 | 28.7 | - | - | ||
฿ 182.91 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4548745752755 | 3.5 | 29.2 | - | JISB2401 | ||
฿ 201.81 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017702 | 3.5 | 29.7 | - | - | ||
฿ 201.81 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017719 | 3.5 | 30.7 | - | - | ||
฿ 201.81 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4548745752762 | 3.5 | 31.2 | - | JISB2401 | ||
฿ 202.12 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017726 | 3.5 | 31.7 | - | - | ||
฿ 202.12 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017733 | 3.5 | 33.7 | - | - | ||
฿ 202.12 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017740 | 3.5 | 34.7 | - | - | ||
฿ 213.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4548745752779 | 3.5 | 35.2 | - | JISB2401 | ||
฿ 213.16 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017757 | 3.5 | 35.7 | - | - | ||
฿ 213.16 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017764 | 3.5 | 37.7 | - | - | ||
฿ 213.31 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017771 | 3.5 | 38.7 | - | - | ||
฿ 261.69 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017795 | 3.5 | 39.7 | - | - | ||
฿ 261.84 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017801 | 3.5 | 40.7 | - | - | ||
฿ 261.84 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017818 | 3.5 | 41.7 | - | - | ||
฿ 261.84 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017825 | 3.5 | 43.7 | - | - | ||
฿ 262.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017832 | 3.5 | 44.7 | - | - | ||
฿ 269.56 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017849 | 3.5 | 45.7 | - | - | ||
฿ 269.41 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017856 | 3.5 | 47.7 | - | - | ||
฿ 269.56 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017863 | 3.5 | 48.7 | - | - | ||
฿ 269.56 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340017887 | 3.5 | 49.7 | - | - |
Loading...
Type | P (For Mounting, Dynamic) | Material | Nitrile Rubber | Environment, Applications | Mineral Oil Resistant / Animal and Vegetable Oil Resistant |
---|---|---|---|---|---|
Material Code, JIS | Class 1 A | Type | O-ring |
How can we improve?
How can we improve?