1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Totsupura Screw (Thin and Flat)

Precision Totsupura Screw (Thin and Flat)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The screw head does not get crushed.
[Features]
· While maintaining compatibility with conventional cross-head screws, it improves the torque transmission efficiency resulting in stable tightening of screw with less force. Particularly suitable for automation.
· Prevents the screws from coming out and reduces operator fatigue. It also provides a comfortable working environment by eliminating the anxiety that the screw may not be able to withstand the tightening and the groove may get stripped.
· Reduces the wearing of bit and prolongs the lifespan while standardizing the periodic replacements and improving the productivity.
· The bit and the screw have a good fit which prevents the screw from falling off or slipping off from the bit end, thereby improving the work efficiency.
· At the time of product recycling and maintenance, the conventional cross-head screws were difficult to remove. However, this screw can be easily attached/detached, making it possible to manufacture the products that are environment-friendly.

Part Number
TN-S-U-M1.7-3L
TN-S-U-M2.0-3L
TN-S-U-M2.0-5L
TN-S-U-M2.0-8L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 14.24

SCREW 50 Piece(s) 5 Day(s) 101.730.35

฿ 46.45

SCREW 50 Piece(s) 31 Day(s) 10230.4

฿ 46.45

SCREW 50 Piece(s) 31 Day(s) 10250.4

฿ 46.45

SCREW 50 Piece(s) 31 Day(s) 10280.4

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Head Detailed Shape Bind Material Stainless Steel
Basic Shape Standard (Round) Screw Type Full-Thread