(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 8/10/12/14/16/20/22/24/30/36/42
[Material] Stainless Steel
[Surface Processing] None / German Brown Plating / Black Painting / Loosening Prevention (Thread-Lock)
Product picture of stainless steel hex bolt (half thread)
*This is a representative image.
Dimensional drawing
(Unit: mm)
Nominal of Thread (d) | Pitch (P) | k | s | e | ||
---|---|---|---|---|---|---|
Standard Size | Tolerance | Standard Size | Tolerance | Approx. | ||
M8 | 1.25 | 5.5 | ±0.15 | 13 | 0 -0.25 | 15 |
M10 | 1.5 | 7 | ±0.2 | 17 | 19.6 | |
M12 | 1.75 | 8 | 19 | 0 -0.35 | 21.9 | |
M14 | 2.0 | 9 | 22 | 25.4 | ||
M16 | 2.0 | 10 | 24 | 27.7 | ||
M20 | 2.5 | 13 | 30 | 34.6 | ||
M24 | 3.0 | 15 | 36 | 0 -0.4 | 41.6 | |
M36 | 4.0 | 23 | ±0.25 | 55 | 0 -0.45 | 63.5 |
Part Number |
---|
HXNLWH-SUS-M10-210 |
HXNLWH-SUS-M10-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 244.00 | FASTENING | 1 Piece(s) | 32 Day(s) | 10 | 210 | ||
฿ 299.00 | FASTENING | 1 Piece(s) | Same day | 10 | 300 |
Loading...
Nominal of Thread (M) | 10 | Material | Stainless Steel | Surface Treatment | No |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?