1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LOGISTAR Tailorbelt-U Round Conveyor and Trough Application

LOGISTAR Tailorbelt-U Round Conveyor and Trough Application
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image is representative and may differ from the actual product. For details of color and surface shape, etc., refer to the catalog.

    * When attaching a meandering prevention bar it is necessary to specify a belt perimeter of 500 mm or more.

Product Description

It is clean, brightly colored and supports food and logistics applications

Adopts special polyurethane with incredible water and mildew resistance.
Complies with the Food Sanitation Act of Japan (Japanese Ministry of Health, Labour and Welfare Notice No. 370) and can be used widely for transporting unpackaged food, cardboard boxes, or plastic.

Part Number
NS41UR0/5G-[10-600/5]X[220-9990/10]-E
NS41UR0/5G-[30-600/5]X[220-9990/10]-E-M[5,​]
NS82UR0/2G-[10-1200/5]X[220-9990/10]-E
NS82UR0/2G-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Specifications Belt Width
(mm)
No. of Plies Belt Length
(mm)
Thickness
(mm)
Meandering Prevention Crosspiece

-

FLAT BELT 1 Piece(s) 8 Day(s) 10Food Compatible / Knife Edge / Electrical Conductivity10 ~ 6001 Ply220 ~ 9990Front side: 0.5; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 8 Day(s) -Food Compatible / Knife Edge / Electrical Conductivity30 ~ 6001 Ply220 ~ 9990Front side: 0.5; Reverse side: -M5 Type / MM Type

-

FLAT BELT 1 Piece(s) 8 Day(s) 10Food Compatible / Electrical Conductivity10 ~ 12002 Ply220 ~ 9990Front side: 0.2; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 8 Day(s) -Food Compatible / Electrical Conductivity30 ~ 10002 Ply220 ~ 9990Front side: 0.2; Reverse side: -A Type / M Type / MM Type

Loading...

  1. 1

Basic Information

Surface Cover Color Green Surface Cover Material Polyurethane Surface Cover Shape Flat
Endless Type Finger Tension Member Material Polyester