1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Strength Class 10.9, Hex Socket Head Cap Screw (Button Cap Screw)【1-1,000 Pieces Per Package】

Steel Strength Class 10.9, Hex Socket Head Cap Screw (Button Cap Screw)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 10.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Steel Hexagon Button Socket Bolt (Button Socket Cap Screw) (SSS Standard) [1-1,000 Pieces Per Package]
It is a button socket cap screw, which has a hex socket in the middle of the head and comes in various sizes.
[Feature]
• Thread sizes: M3, M5, and M8
• Thread length: 8, 12, and 22 mm.
• Pitches: 0.5, 0.8, and 1.25 mm.
• Material: Steel
• Surface coating: Trivalent chromium, white/black
[Application]
Use for fastening machine and electronic components

Part Number
CSHBTH-ST3B-M5-8
CSHBTH-ST3B-M8-12
CSHBTH-ST3W-M3-22
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) SurfaceTreatment Pitch
(mm)
Sales Unit

฿ 3,516.27

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1058[Trivalent Chromate] Trivalent Black0.8Box/package

฿ 2,278.46

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 10812[Trivalent Chromate] Trivalent Black1.25Box/package

฿ 10.07

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10322[Trivalent Chromate] Trivalent White0.5Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Steel Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Additional Shape Standard Screw Type Complete thread Thread Type Metric coarse