1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slotted Set Screw (Flat Tip)【1,000 Pieces Per Package】

FASTENING

Slotted Set Screw (Flat Tip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,133.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

SUNCO Full Thread/Stud Bolt Slotted Set Screw (Flat Point).

 
Part Number
SSM-ST3B-M1.4-2.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,133.34

FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 1.4 Length L(mm) 2.5 Basic Shape Set Screw
Material Steel Surface Treatment_ Trivalent Black Thread Type Metric coarse
Sales Unit Box/package

Please check the type/dimensions/specifications of the part SSM-ST3B-M1.4-2.5 in the Slotted Set Screw (Flat Tip) series.