1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRF/Tamper-Proof Screw, System 5 Small Screw【1-100 Pieces Per Package】

TRF/Tamper-Proof Screw, System 5 Small Screw
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 77.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

SUNCO fully-threaded stud bolt TRF / tamper-proof screw system 5 (five) machine screw.

Part Number
ALS5BTH-SUS-M2-3
ALS5BTH-SUS-M2-4
ALS5BTH-SUS-M2-5
ALS5BTH-SUS-M2-6
ALS5BTH-SUS-M2-8
ALS5BTH-SUS-M2-10
ALS5BTH-SUS-M2-12
ALS5BTH-SUS-M2.3-6
ALS5BTH-SUS-M2.5-4
ALS5BTH-SUS-M2.5-5
ALS5BTH-SUS-M2.5-6
ALS5BTH-SUS-M2.5-20
ALS5BTH-SUS-M2.6-5
ALS5BTH-SUS-M2.6-6
ALS5BTH-SUS-M2.6-8
ALS5BTH-SUS-M2.6-10
ALS5BTH-SUS-M2.6-12
ALS5BTH-SUSNIROCK-M2-10
ALS5BTH-SUSNIROCK-M2-12
ALS5BTH-SUSTBS-M2-3
ALS5BTH-SUSTBS-M2-10
ALS5BTH-SUSTBS-M2-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_ Sales Unit

฿ 77.72

FASTENING 1 Piece(s) Available 6 Day(s) 1023-Low Quantity (can be purchased from one)

฿ 77.72

FASTENING 1 Piece(s) Available 6 Day(s) 1024-Low Quantity (can be purchased from one)

฿ 148.38

SA11 FASTENING 1 Piece(s) 6 Day(s) 1025-Low Quantity (can be purchased from one)

฿ 148.38

SA11 FASTENING 1 Piece(s) 6 Day(s) 1026-Low Quantity (can be purchased from one)

฿ 148.38

SA11 FASTENING 1 Piece(s) 6 Day(s) 1028-Low Quantity (can be purchased from one)

฿ 148.38

SA11 FASTENING 1 Piece(s) 6 Day(s) 10210-Low Quantity (can be purchased from one)

฿ 148.38

SA11 FASTENING 1 Piece(s) 6 Day(s) 10212-Low Quantity (can be purchased from one)

฿ 148.38

SA11 FASTENING 1 Piece(s) 6 Day(s) 102.36-Low Quantity (can be purchased from one)

฿ 80.77

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 102.54-Low Quantity (can be purchased from one)

฿ 151.43

SA11 FASTENING 1 Piece(s) 6 Day(s) 102.55-Low Quantity (can be purchased from one)

฿ 151.43

SA11 FASTENING 1 Piece(s) 6 Day(s) 102.56-Low Quantity (can be purchased from one)

฿ 5,593.16

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.520-Box/package

฿ 151.43

SA11 FASTENING 1 Piece(s) 6 Day(s) 102.65-Low Quantity (can be purchased from one)

฿ 151.43

SA11 FASTENING 1 Piece(s) 6 Day(s) 102.66-Low Quantity (can be purchased from one)

฿ 151.43

SA11 FASTENING 1 Piece(s) 6 Day(s) 102.68-Low Quantity (can be purchased from one)

฿ 80.77

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 102.610-Low Quantity (can be purchased from one)

฿ 151.43

SA11 FASTENING 1 Piece(s) 6 Day(s) 102.612-Low Quantity (can be purchased from one)

฿ 10,471.55

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

16 Day(s) 10210-Box/package

฿ 10,471.55

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

16 Day(s) 10212-Box/package

฿ 8,093.50

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1023[Black Paint] Black PaintBox/package

฿ 8,093.50

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 10210[Black Paint] Black PaintBox/package

฿ 8,093.50

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 10212[Black Paint] Black PaintBox/package

Loading...

  1. 1

Basic Information

Basic Shape Complete thread Material Stainless Steel Additional Shape Flanged
Thread Type Metric coarse