(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 3 4
[Material] SWCH Equivalent
[Surface Processing] Trivalent Black, Trivalent White, Nickel Plating
Part Number |
---|
CSHHND-ST3B-M3-14 |
CSHHND-ST3B-M4-8 |
CSHHND-ST3W-M3-8 |
CSHHND-STN-M3-8 |
CSHHND-STN-M3-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10.07 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 14 | 0.5 | [Trivalent Chromate] Trivalent Black | |
฿ 9.47 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 8 | 0.7 | [Trivalent Chromate] Trivalent Black | |
฿ 8.26 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 8 | 0.5 | [Trivalent Chromate] Trivalent White | |
฿ 8.87 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 8 | 0.5 | [Nickel Plating] Nickel Plating | |
฿ 8.87 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 10 | 0.5 | [Nickel Plating] Nickel Plating |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Tip Shape | Flat End |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
How can we improve?
How can we improve?