1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WA Socket, S Type, Nissan-made Screw【1-1,000 Pieces Per Package】

WA Socket, S Type, Nissan-made Screw
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 8.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 4 5 6 8 10
[Material] SWCH Equivalent
[Surface Processing] Bare / Trivalent Black / Trivalent White / Unichrome Plating / Chromate Plating / Black Chromate / Nickel Plating / Chrome Plating / Tin Cobalt

Part Number
CSHHNDB-ST3B-M4-14
CSHHNDB-ST3B-M5-22
CSHHNDB-ST3B-M5-25
CSHHNDB-ST3B-M8-22
CSHHNDB-ST3W-M5-22
CSHHNDB-ST-M5-22
CSHHNDB-ST-M10-60
CSHHNDB-ST-M10-65
CSHHNDB-STC-M5-22
CSHHNDB-STC-M6-30
CSHHNDB-STGSC-M5-22
CSHHNDB-STH-M5-22
CSHHNDB-STN-M5-22
CSHHNDB-STU-M5-22
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

฿ 4,490.32

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 104140.7[Trivalent Chromate] Trivalent BlackBox/package

฿ 2,783.23

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

15 Day(s) 105220.8[Trivalent Chromate] Trivalent BlackBox/package

฿ 2,889.29

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

15 Day(s) 105250.8[Trivalent Chromate] Trivalent BlackBox/package

฿ 3,211.35

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 108221.25[Trivalent Chromate] Trivalent BlackBox/package

฿ 2,333.42

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

15 Day(s) 105220.8[Trivalent Chromate] Trivalent WhiteBox/package

฿ 8.87

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 105220.8[Not Provided] FabricLow Quantity (can be purchased from one)

฿ 38.86

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1010601.5[Not Provided] FabricLow Quantity (can be purchased from one)

฿ 43.43

FASTENING 1 Piece(s) Available 5 Day(s) 1010651.5[Not Provided] FabricLow Quantity (can be purchased from one)

฿ 2,333.42

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

15 Day(s) -5220.8[Chromate Plating] Chromate PlatingBox/package

฿ 2,520.77

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

15 Day(s) -6301[Chromate Plating] Chromate PlatingBox/package

฿ 2,922.19

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

15 Day(s) 105220.8-Box/package

฿ 3,068.90

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

15 Day(s) 105220.8-Box/package

฿ 2,783.23

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

15 Day(s) 105220.8[Nickel Plating] Nickel PlatingBox/package

฿ 2,333.42

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

15 Day(s) -5220.8[Bright Chrome Plating] Bright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material SWCH Equivalent Thread Type Metric coarse Tip Shape Flat End
Application Standard