1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Accuracy Magnetic Scale System

HIWIN SCALE

High Accuracy Magnetic Scale System
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Respond to different accuracy requests and thus it can support encoder header of various formats.
· Magnetic scale maintains accuracy even in bad environment such as oil, water and dust and feed back signals can be generated

Part Number
PS-B-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,550.00

HIWIN SCALE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types Magnetic scale Magnetic Pitch(mm) 1 The length of a scale(mm) 1000
Width 10 Thickness 1.9 Accuracy(μm/m) ±20
Linear Thermal Expansion Coefficient(m/K) (11±1) × 10-6 Operating Temperature(℃) 0~50 Storage Temperature(℃) -5~70
Degree of Protection IP67

Please check the type/dimensions/specifications of the part PS-B-1000 in the High Accuracy Magnetic Scale System series.