1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Seal-Up Screw Truss-Head Type

FSR1 SCREW

Seal-Up Screw Truss-Head Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 523.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The new seal up screw has greatly-improved waterproof, oilproof and dust-proof performance by automatically incorporating "flat type sealing packing" of large contact area in the ring-shaped groove of the seat.
[Features]
· Sealing packing does not fall out.
· Can be used instantly by simply replacing the screw.

 
Part Number
FS-SUTS/SR-5X8SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 523.86

FSR1 SCREW 1 Piece(s) Available 7 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Length L(mm) 8 Mounting Hole Shape Phillips
Surface Treatment_02 No Detailed Shape Truss Material Stainless steel (SUS × M7)
Thread Type Metric coarse Pitch(mm) 0.8 Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Tip Shape Unpointed End Additional Shape Coat with loosen prevention agent
Application Standard / Fall Prevention Screw Type Complete thread Sealing Packing Material SR (Silicon)

Please check the type/dimensions/specifications of the part FS-SUTS/SR-5X8SUS in the Seal-Up Screw Truss-Head Type series.