1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reduction Drive for Precision Controls, Open Type, Unit Type (Hollow Shaft) WPU-SNH

NDS FLEX WAVE

Reduction Drive for Precision Controls, Open Type, Unit Type (Hollow Shaft) WPU-SNH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,376.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Opened unit type FLEXWAVE speed reducer (hollow shaft) with a reduction ratio of 50 to 120.

Part Number
WPU-50-120-SNH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 52,376.09

NDS FLEX WAVE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Mounting Class Flange Type Wave Motion Gear (Flexible Gear) Reduction Ratio 120
Axis Dia.(φ) 21 With or Without Motors No Size 50
Cord (please refer to the catalog for details) SNH Permissible average torque (@ 2000-rpm input)(Nm) 47 MAX allowable torque (@ startup/shutdown)(Nm) 96
Allowable average input rotational speed(r/min) 3000 Maximum allowable input rotational speed(r/min) 6500 Ø LA 62
Ø SA 84