1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Extrusion (M4 / for Light Loads) 20 × 20

Aluminum Extrusion (M4 / for Light Loads) 20 × 20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Structural material for use with light loads, and machine safety cover.
● Sound proof cover.
● Frame for cleaning equipment for machine liquid crystal.

Part Number
YF-2020-4-1200
YF-2020-4-1500
YF-2020-4-1800
YF-2020-4-2100
YF-2020-4-2400
YF-2020-4-300
YF-2020-4-450
YF-2020-4-600
YF-2020-4-900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
JAN code Ordering Code Mass
(kg)

฿ 544.71

YAMATO 1 Piece(s) 10 Day(s) 12004560141560017175-94690.60

฿ 677.41

YAMATO 1 Piece(s) 12 Day(s) 15004560141560024175-94770.75

฿ 810.10

YAMATO 1 Piece(s) 10 Day(s) 18004560141560031175-94850.90

฿ 964.67

YAMATO 1 Piece(s) 12 Day(s) 21004560141560048175-94931.05

฿ 1,089.33

YAMATO 1 Piece(s) 12 Day(s) 24004560141560055175-95071.20

฿ 142.99

YAMATO 1 Piece(s) 10 Day(s) 3004560141560062175-94260.15

฿ 208.87

YAMATO 1 Piece(s) 12 Day(s) 4504560141560079175-94340.22

฿ 282.34

YAMATO 1 Piece(s) 10 Day(s) 6004560141560086175-94420.30

฿ 405.97

YAMATO 1 Piece(s) 10 Day(s) 9004560141560093175-94510.45

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Size 20x20 Extrusion Type Square
Number of Extrusion Slots 1 Row Groove × 1 Row Groove Number of Slotted Surfaces 4-Side Slot Surface Milled No
Cross-Sectional Area(mm) 184.40mm2 Bolt Size(mm) 4 Height(mm) 20
Quantity(piece) 1