(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
・This screw has a smaller head diameter in comparison with normal flat head screws.
・Suitable for applications requiring recessed heads.
Part Number |
---|
B650405 |
B650406 |
B650408 |
B650410 |
B650412 |
B650415 |
B650420 |
B650508 |
B650510 |
B650512 |
B650515 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 312.00 | SMALL SCREW | 1 Pack(s) | 210 Pieces Per Package | 10 Day(s) | 4 | 5 | 0.7 | 210 | 4989999053517 | 212-8969 | 63.0 | ||
฿ 312.00 | SMALL SCREW | 1 Pack(s) | 200 Pieces Per Package | 1 Day(s) | 4 | 6 | 0.7 | 200 | 4989999053524 | 212-8985 | 80.0 | ||
฿ 312.00 ฿ 226.64 | TRC SMALL SCREW | 1 Pack(s) | 190 Pieces Per Package | Same day | 4 | 8 | 0.7 | 190 | 4989999053531 | 159-2670 | 95.0 | ||
฿ 253.07 | SMALL SCREW | 1 Pack(s) | 170 Pieces Per Package | 1 Day(s) | 4 | 10 | 0.7 | 170 | 4989999053548 | 159-2688 | 119.0 | ||
฿ 312.00 | TRC SMALL SCREW | 1 Pack(s) | 165 Pieces Per Package | 1 Day(s) | 4 | 12 | 0.7 | 165 | 4989999053555 | 159-2696 | 148.5 | ||
฿ 312.00 | SMALL SCREW | 1 Pack(s) | 140 Pieces Per Package | 10 Day(s) | 4 | 15 | 0.7 | 140 | 4989999053562 | 159-2700 | 154 | ||
฿ 312.00 ฿ 215.12 | SMALL SCREW | 1 Pack(s) | 110 Pieces Per Package | Same day | 4 | 20 | 0.7 | 110 | 4989999053593 | 159-2726 | 165 | ||
฿ 253.07 | SMALL SCREW | 1 Pack(s) | 120 Pieces Per Package | 1 Day(s) | 5 | 8 | 0.8 | 120 | 4989999053647 | 159-2751 | 120 | ||
฿ 312.00 ฿ 215.12 | SMALL SCREW | 1 Pack(s) | 110 Pieces Per Package | Same day | 5 | 10 | 0.8 | 110 | 4989999053654 | 159-2769 | 143.0 | ||
฿ 312.00 | SMALL SCREW | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 5 | 12 | 0.8 | 100 | 4989999053661 | 159-2777 | 160.0 | ||
฿ 312.00 | SMALL SCREW | 1 Pack(s) | 85 Pieces Per Package | 1 Day(s) | 5 | 15 | 0.8 | 85 | 4989999053678 | 159-2785 | 161.5 |
Loading...
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Disc |
---|---|---|---|---|---|
Material | Stainless Steel (SUSXM7) | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Strength Class (Stainless Steel) | A2-50 | Screw Type | Complete thread |
How can we improve?
How can we improve?