(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- low head hexagon socket head bolt stainless steel
- Part number for series including of B089-_.
- Basic Shape: Standard (Round)
- Mounting Hole Shape: Hex Socket.
- Bolt Material: Stainless steel (equivalent to SUS304)
- Strength class: equivalent to A2-50
- Thread type: full thread
- Low head type with a lower head than normal products
- Compared to the full thread type, the load on the lower part of the neck where the load is applied is stronger.
Part Number |
---|
B0890320 |
B0890425 |
B0890530 |
B0890630 |
B0890635 |
B0890640 |
B0890835 |
B0890840 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Quantity | JAN code | Ordering Code | Mass/Pkg. (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 303.26 | BOLTS | 1 Pack(s) | 11 Pieces Per Package | 12 Day(s) | 3 | 20 | 0.5 | 11 | 4989999288940 | 285-8703 | 20.2 | ||
฿ 303.26 | BOLTS | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | 4 | 25 | 0.7 | 8 | 4989999289015 | 285-8771 | 33.7 | ||
฿ 303.26 | BOLTS | 1 Pack(s) | 7 Pieces Per Package | 10 Day(s) | 5 | 30 | 0.8 | 7 | 4989999289084 | 285-8843 | 58 | ||
฿ 303.26 | BOLTS | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 6 | 30 | 1 | 4 | 4989999289145 | 285-8908 | 83 | ||
฿ 303.26 | BOLTS | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 6 | 35 | 1 | 4 | 4989999289152 | 285-8916 | 68.5 | ||
฿ 303.26 | BOLTS | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | 6 | 40 | 1 | 3 | 4989999289169 | 285-8924 | 76 | ||
฿ 303.26 | BOLTS | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 8 | 35 | 1.25 | 2 | 4989999289237 | 285-8991 | 100 | ||
฿ 303.26 | BOLTS | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 8 | 40 | 1.25 | 2 | 4989999289244 | 285-9009 | 92.2 |
Loading...
Detailed Shape | Low Head | Mounting Hole Shape | Hex Socket | Material | Stainless Steel |
---|---|---|---|---|---|
Sales Unit | Box/package | Basic Shape | Standard (Round) | Thread Type | Metric coarse |
Application | Standard | Strength Class (Stainless Steel) | A2-50 |
How can we improve?
How can we improve?