1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Partially Threaded Black Hex Low Head Bolt【5-16 Pieces Per Package】

Partially Threaded Black Hex Low Head Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The product is stronger in the section below the head where loading is applied, compared to the full thread types.

[Application]
・ Use it when the head is obstructing the operation.

Features

●The strength of the body where takes the load is higher compared with that of the full thread type.

Specification

●SPQ(bag):10
●Tensile Strength Rank: 10.9

Materials

●Carbon Steel for Mechanical Structures
●Surface Treatment: Black Dye Finishing(triferric tetroxide coating)
Part Number
B0810320
B0810425
B0810530
B0810630
B0810635
B0810640
B0810835
B0810840
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Quantity JAN code Ordering Code Mass/Pkg.
(g)

฿ 198.00

BOLTS 1 Pack(s)

16 Pieces Per Package

1 Day(s) 3200.5164989999288582285-834720.6

฿ 198.00

BOLTS 1 Pack(s)

12 Pieces Per Package

1 Day(s) 4250.7124989999288650285-841034.4

฿ 198.00

BOLTS 1 Pack(s)

11 Pieces Per Package

1 Day(s) 5300.8114989999288728285-848759.2

฿ 198.00

BOLTS 1 Pack(s)

11 Pieces Per Package

1 Day(s) 6301114989999288780285-854184.7

฿ 198.00

BOLTS 1 Pack(s)

8 Pieces Per Package

1 Day(s) 635184989999288797285-855077.6

฿ 198.00

BOLTS 1 Pack(s)

8 Pieces Per Package

1 Day(s) 640184989999288803285-856869.6

฿ 198.00

BOLTS 1 Pack(s)

6 Pieces Per Package

1 Day(s) 8351.2564989999288872285-8631102.3

฿ 198.00

BOLTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 8401.2554989999288889285-864994.1

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Material Carbon Steel for Mechanical Structure
Sales Unit Box/package Basic Shape Standard (Round) Thread Type Metric coarse
Strength Class (Steel) 8.8 Application Standard