(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Feature
· Stopper for piping.
Applications
· General hydraulic equipment.
Part Number |
---|
B83-0318 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimension (PT) | Dimension t (mm) | Dimension B (mm) | Dimension m (mm) | JAN code | Ordering Code | Mass (g) | Dimension t (details) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176.00 | TRASCONAKAYAMA | 1 Pack(s) | 10 Pieces Per Package | Same day | 3/8 | 10 | 8 | 5.0 | 4989999076394 | 212-9574 | 11.15 | 10.0±0.5 |
Loading...
Shape | Standard | Mounting Hole Shape | Hex Socket | Material | High carbon steel wire cables (SWCH) |
---|---|---|---|---|---|
Surface Treatment | Blackened (triiron tetraoxide coating) | Plug Type | Sunk Head Plug | Strength Class | 4.8 Equivalent |
Specifications | JIS, B0203 Standard Product | Qty. | 1 |
Please check the type/dimensions/specifications of the part B83-0318 in the Taper plug series.
Part Number |
---|
B83-0001 |
B83-0114 |
B83-0118 |
B83-0314 |
B83-1116 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimension (PT) | Dimension t (mm) | Dimension B (mm) | Dimension m (mm) | JAN code | Ordering Code | Mass (g) | Dimension t (details) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176.00 | 1 Piece(s) | 1 Day(s) | 1 | 17 | 17 | 9.0 | 4989999076424 | 212-9604 | 8.175 | 17.5±0.5 | |||
฿ 176.00 | 1 Pack(s) | 14 Pieces Per Package | Same day | 1/4 | 10 | 6 | 4.5 | 4989999076387 | 212-9566 | 11.61 | 10.0±0.4 | ||
฿ 176.00 | 1 Pack(s) | 19 Pieces Per Package | Same day | 1/8 | 7 | 5 | 3.0 | 4989999076370 | 212-9558 | 4.96 | 7.0±0.4 | ||
฿ 177.00 | 1 Pack(s) | 3 Pieces Per Package | 12 Day(s) | 3/4 | 14 | 14 | 7.0 | 4989999076417 | 212-9591 | 11.53 | 14.0±0.5 | ||
฿ 177.00 | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | 1/16 | 6 | 4 | 3.0 | 4989999076363 | 212-9540 | 1.2 | 6.0±0.4 |
How can we improve?
How can we improve?