(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stainless steel, with excellent corrosion resistance
[Uses]
· Indoor machinery, environmental machinery, marine machinery, etc.
Length L(mm) | 50 | Width W(mm) | 60 | Body Material | Stainless steel (SUS304) |
---|---|---|---|---|---|
Main Body Type | Removing-inserting and Floor hinge | Operating Environment | Standard | Mounting Method | Wooden Screw (Sold Separately) |
Additional Function | No | Mounting Screw Hole Type | Round hole | Detachable, Flag Hinge Type | Flag Type |
Main Body Surface Treatment | Mirror Surface Buff Grinding | Thickness(mm) | 2.5 | D2(mm) | 14 |
Number of Screw Hole | 6 | Hole diameter(mm) | 4.2 | Load Capacity when Using 2(kg) | 30 |
P1(mm) | 38 | P2(mm) | 15 | Wood Screw Size (Diameter × Length)(mm) | 3.0x1.6 |
Qty. | 1 Set | Mass(g) | 170 |
How can we improve?
How can we improve?