(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Main Body Material]Steel (SPCC) "Main body type" Flat Hinge "Flat hinge type" Square late shape
Part Number |
---|
41532N |
41532UNCR |
41538N |
41538UNCR |
41551N |
41551UNCR |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Main Body Surface Treatment | Thickness (mm) | D2 (mm) | Hole diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 103.00 | TRC HINGE | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 32 | 82 | [Not Provided] Fabric Finish | 1.5 | 6.6 | 4.5 | 6 | 29 | 19 | 3.1x20 | 4989999096934 | 233-6138 | 140 | ||
฿ 122.00 | TRC HINGE | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 32 | 82 | [Chrome Plating] Trivalent Chrome Plating Finish | 1.5 | 6.6 | 4.5 | 6 | 29 | 19 | 3.1x20 | 4989999096965 | 233-6235 | 140 | ||
฿ 112.00 | TRC HINGE | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 38 | 91 | [Not Provided] Fabric Finish | 1.5 | 7.2 | 4.8 | 8 | 31 | 24 | 3.5x22 | 4989999096941 | 233-6146 | 188 | ||
฿ 138.00 | TRC HINGE | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 38 | 91 | [Chrome Plating] Trivalent Chrome Plating Finish | 1.5 | 7.2 | 4.8 | 8 | 31 | 24 | 3.5x22 | 4989999096972 | 233-6243 | 188 | ||
฿ 187.00 | TRC HINGE | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 51 | 115 | [Not Provided] Fabric Finish | 1.7 | 8.7 | 5 | 10 | 45 | 34 | 3.8x25 | 4989999096958 | 233-6154 | 376 | ||
฿ 223.00 | TRC HINGE | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 51 | 115 | [Chrome Plating] Trivalent Chrome Plating Finish | 1.7 | 8.7 | 5 | 10 | 45 | 34 | 3.8x25 | 4989999096989 | 233-6251 | 376 |
Loading...
Flat Hinge Type | Rectangle shaped | Body Material | Steel (SPCC) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Operating Environment | Standard | Mounting Method | Wooden Screw (Sold Separately) | Additional Function | No |
Mounting Screw Hole Type | Countersinks | Reversed | Left and Right Combination | Number of Screw Hole | 6 |
The Number of each bag(piece) | 4 | Qty. | 1 bag |
How can we improve?
How can we improve?