(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Feature
· Mixes the appropriate amount of lubricant in the compressed air, lubricates pneumatic equipment and prevents wear.
· Compact mini size.
· Set after the regulator.
Oil Storage Capacity(cm3) | 25 | IN Side, Connection Type | Rc | IN Side, Plumbing Thread Nominal | 1/4 |
---|---|---|---|---|---|
Operating Environment | Standard | Operating Temperature Range(°C) | 5::60 | Applicable Fluids | Air |
Working Oil | Type 1 Turbine Oil (Equivalent to ISO VG#32) | Operating Pressure(MPa) | 1 | Air Inlet Flow Rate(㎥/min) | 0.41 |
Full Length(mm) | 116 | Qty. | 1 | JAN code | 4989999243017 |
Ordering Code | 254-9646 | Mass(g) | 300 |
Please check the type/dimensions/specifications of the part TP-2320-8 in the Lubricator Rc1/4 mini type series.
How can we improve?
How can we improve?