1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U Bolt

U-BOLT

U Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,771.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Fixing bracket for use on walls, floors, and the ground. Specify the size according to the tension of the rope. Other sizes are available.

 
Part Number
242-313
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,771.25

U-BOLT 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 12 Screw Length L (mm) 65 Material Stainless Steel
Surface Treatment Gloss barrel polishing Thread Type Metric coarse Tip Shape Flat End
Sales Unit Low Quantity (can be purchased from one) Application Standard Size A(mm) 60
Size D(mm) 12 Size L(mm) 140 Size L1(mm) 52
Load Capacity(kgf) 220