1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Stopper Kit

SUS POWER CYLINDER/JACK

Electric Stopper Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,999.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Characteristics]
· SUS green frame parts.
· A compact and easy to operate electric stopper.
· The included DCM controller can be used to switch between 6 operation mode patterns. Speed adjustment and timer setting functions are also available.
· Since the body is a Green Frame type, it can be easily connected using just a single connector. In addition, the back of the controller has a fastening mechanism that allows it to be attached to the Green Frame in a single-action.

[Applications]
· Chutes.
· Ideal for 90° turn units, etc.

[What are SUS Green Frames (GF Series)?]
A new aluminum pipe frame that is lighter than conventional pipe frames and that can be freely and easily assembled with just a single wrench.

[Information on Changes to the Product Specification]
From the shipment on June 1, 2017, stickers indicating the "forward" and "backward" directions of the electric stopper will be attached to the back side of the gear cover when shipped.

 
Part Number
XAK-S050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,999.59

SUS POWER CYLINDER/JACK 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Main Body / Peripheral Components Peripherals Driving mode DC Motor Material Main body: Aluminum extruded material, Controller case: ABS
Stroke Adjustable Range Minimum 8mm/Maximum 40mm Travel Speed 10~48mm/sec Work weight 20kg×5 pcs.
Maximum Work Collision Velocity Weight: 20kg, Speed: Up to 600mm/sec Power Consumption About 20W Motor life 150 thousand or more round trips (rod direction required)
Specifications Kit contents: Electric stopper and DCM controller

Please check the type/dimensions/specifications of the part XAK-S050 in the Electric Stopper Kit series.