1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross-Head Round Wood Bolt

Cross-Head Round Wood Bolt
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cross-Head Round Wood Bolt
This type of screw features a spiral design along its shaft and a pointed end, which allows it to securely fasten to the wood. These screws are available in various sizes and materials.
[Feature]
● Thread size : 4.1
● Thread Length (mm.): 22, 32 and 40
● Materials: Steel and Stainless Steel
● Surface Treatment: Trivalent Chromate silver and black (only steel material)
[Application]
It is used for various purposes such as joining two pieces of wood together and fastening wood to a surface.

 
Part Number
SFB-9B2
SFB-9C4
SFB-9C5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Length
(mm)
Material Surface Treatment

฿ 16.45

SUS BOLT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 40[Stainless Steel] Stainless SteelNo

฿ 8.71

SUS BOLT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 22IronTrivalent Chromate

฿ 25.10

฿ 17.66

BOLT FOR ALMINUM FLAME 1 Piece(s) Same day 32[Stainless Steel] Stainless SteelNo

Loading...

  1. 1

Basic Information

Type Flat Head Screw Thread Dia.(mm) 4.1