(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hex Socket Button Head Bolt FSB Type
They are a type of bolts that are commonly used in various applications where a low-profile.These bolts are available in various sizes and materials.
[Feature]
● Thread size : M3, M4, M5, M6, M8, M10 and M12
● Thread Length Shortest / Longest (mm.): 6 and 35
● Materials: Steel and Stainless Steel
● Surface Treatment: Trivalent Chromate only steel material
[Application]
These bolts are widely used for fastening components in various types of machinery.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Dia. (mm) | Thread Length (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 14.52 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 5 | 12 | [Stainless Steel] Stainless Steel | No | ||
฿ 16.45 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 5 | 15 | [Stainless Steel] Stainless Steel | No | ||
฿ 20.32 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 5 | 18 | [Stainless Steel] Stainless Steel | No | ||
฿ 35.76 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 5 | 30 | [Stainless Steel] Stainless Steel | No | ||
฿ 13.55 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 5 | 8 | [Stainless Steel] Stainless Steel | No | ||
฿ 16.45 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 3 | 6 | [Stainless Steel] Stainless Steel | No | ||
฿ 12.58 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 4 | 8 | [Stainless Steel] Stainless Steel | No | ||
฿ 9.68 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 8 Day(s) | 5 | 15 | Iron | Trivalent Chromate | ||
฿ 9.68 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 5 | 8 | Iron | Trivalent Chromate | ||
฿ 8.33 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 5 | 6 | Iron | Trivalent Chromate | ||
฿ 13.33 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 6 | 20 | Iron | Trivalent Chromate | ||
฿ 17.42 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 6 | 10 | [Stainless Steel] Stainless Steel | No | ||
฿ 25.71 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 6 | 30 | [Stainless Steel] Stainless Steel | No | ||
฿ 12.58 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 6 | 12 | Iron | Trivalent Chromate | ||
฿ 21.29 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 6 | 15 | [Stainless Steel] Stainless Steel | No | ||
฿ 26.41 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 6 | 20 | [Stainless Steel] Stainless Steel | No | ||
฿ 26.86 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 9 Day(s) | 8 | 20 | [Stainless Steel] Stainless Steel | No | ||
฿ 9.68 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 5 | 10 | Iron | Trivalent Chromate | ||
฿ 14.52 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 5 | 10 | [Stainless Steel] Stainless Steel | No | ||
฿ 12.58 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 6 | 25 | Iron | Trivalent Chromate | ||
฿ 26.40 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 6 | 25 | [Stainless Steel] Stainless Steel | No | ||
฿ 13.33 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 8 | 20 | Iron | Trivalent Chromate | ||
฿ 13.33 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 8 | 25 | Iron | Trivalent Chromate | ||
฿ 23.33 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 8 | 25 | [Stainless Steel] Stainless Steel | No | ||
฿ 21.29 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 8 | 35 | Iron | Trivalent Chromate | ||
฿ 45.17 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 8 | 35 | [Stainless Steel] Stainless Steel | No | ||
฿ 8.33 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 4 | 12 | [Stainless Steel] Stainless Steel | No | ||
฿ 33.33 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 10 | 30 | [Stainless Steel] Stainless Steel | No | ||
฿ 59.65 | SUS BOLT FOR ALMINUM FLAME | 1 Piece(s) | 9 Day(s) | 12 | 35 | [Stainless Steel] Stainless Steel | No |
Loading...
Type | Button |
---|
How can we improve?
How can we improve?