1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF40· 45 S Joint Bar L200

SF40· 45 S Joint Bar L200
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 505.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF40/45 series. Joint bar, L dimension is 200 mm (pre-assembly insertion). [Materials]·stainless steel

 
Part Number
SFJ-704
SFK-704SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 528.33

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) Single Item

฿ 505.22

฿ 283.98

NUT FOR ALMINUM FLAME 1 Piece(s) Same day With Set screws

Loading...

  1. 1

Basic Information

Nut Type Long Nut Series SUS SF40 and 45 Series (10mm Groove width Type) Nominal of Thread M(mm) M8
Function Standard Material Stainless Steel Lock None
Length(mm) 200