1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF20 Joint Bar SS120 (Pre-Assembly Insertion)

SF20 Joint Bar SS120 (Pre-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 85.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF20 series, this is a joint bar L dimension 120 mm (pre-assembly insertion). [Materials]·S10C equivalent

 
Part Number
SFJ-605
SFK-605
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 85.80

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) Single Item

฿ 115.50

NUT FOR ALMINUM FLAME 1 Piece(s) Same day With Set screws

Loading...

  1. 1

Basic Information

Nut Type Long Nut Series SUS SF20 Series (6mm Groove width Type) Nominal of Thread M(mm) M5
Function Standard Material Equivalent to S10C Lock None