(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nut for SF40/45 series. [Materials]Aluminum extruded material [Surface treatment] Anodizing
Nut Type | Pre-assembly fitting nut | Series | SUS SF40 and 45 Series (10mm Groove width Type) | Nominal of Thread M(mm) | M8 |
---|---|---|---|---|---|
Function | Standard | Material | Aluminum Extruded Material | Lock | None |
Please check the type/dimensions/specifications of the part SFB-004A in the SF40/45 Aluminum T Nut L series.
How can we improve?
How can we improve?