1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF40/45 T Nut L (Pre-Assembly Insertion)

SF40/45 T Nut L (Pre-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-nut For Aluminum Profile SF40/45 Series.
It is a fastener for aluminum profile. It is a fastener for aluminum profile. It has varieties of sizes
[Features]
• Pre-Assembly: Insert from the slot ends before assembly
• Suitable for: Aluminum profile SF40/45 series (slot width 10 mm.)
• Can support bolt size : M4, M5, M6 and M8
• Material : S10C (Equivalent)
[Applications]
Suitable for use with bolt and aluminum profile SF40/45 series (slot width 10 mm.)., for assembling machine components

 
Part Number
SFB-003
SFB-004
SFB-007
SFB-008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 18.15

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M6

฿ 18.15

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M8

฿ 18.15

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M4

฿ 18.15

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M5

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Series SUS SF40 and 45 Series (10mm Groove width Type) Function Standard
Material Equivalent to S10C Lock None