1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF40/45 ST Nut Eccentric Type L

SUS NUT FOR ALMINUM FLAME

SF40/45 ST Nut Eccentric Type L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nut with mounting hole diameter of M8.5 for SF40/45 series. [Materials]Aluminum

 
Part Number
SFB-J62
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 20.47

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Series SUS SF40 and 45 Series (10mm Groove width Type) Nominal of Thread M(mm) M8.5
Function Standard Material 7N01 Lock None

Please check the type/dimensions/specifications of the part SFB-J62 in the SF40/45 ST Nut Eccentric Type L series.