1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF40/45 S Post-Assembly Insertion Lock Nut L (Can Lock After Post-Assembly Insertion)

SF40/45 S Post-Assembly Insertion Lock Nut L (Can Lock After Post-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tighten the included set screws to secure the nut in place and ensure continuity.

 
Part Number
SFN-LL4
SFN-LL5
SFN-LL6
SFN-LL8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 28.05

NUT FOR ALMINUM FLAME 1 Piece(s) Same day M4

฿ 28.05

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M5

฿ 28.05

NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) M6

฿ 28.05

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) M8

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF40 and 45 Series (10mm Groove width Type) Function With Lock
Material Stainless Steel Lock None