1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF40/45 S Free Nut L (Post-Assembly Insertion)

SF40/45 S Free Nut L (Post-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Free Nut For Aluminum Profile SF40/45 Series.
It is a fastener for aluminum profile. It has 2 small wings for locking the aluminum profile slot while tightening with machine parts
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum profile SF40/45 series ( slot width 10 mm.)
• Can support bolt size: M4, M5, M6 and M8
• Material: Stainless
[Applications]
Suitable for use with bolt and aluminum profile series SF40/45 series ( slot width 10 mm.)., for assembling machine components

 
Part Number
SFN-FL4
SFN-FL5
SFN-FL6
SFN-FL8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 26.40

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M4

฿ 26.40

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M5

฿ 26.40

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M6

฿ 26.40

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M8

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF40 and 45 Series (10mm Groove width Type) Function Short, Rotary
Material Stainless Steel Lock None