1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF30 Aluminum Washer S (M7)

SUS NUT FOR ALMINUM FLAME

SF30 Aluminum Washer S (M7)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF30 series, this is a washer for the M7 bolts. [Materials]Aluminum ADC6

 
Part Number
SFB-J91
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7.91

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Nut Type Washers Series SUS SF30 Series (8mm Groove width Type) Function Standard
Material ADC6

Please check the type/dimensions/specifications of the part SFB-J91 in the SF30 Aluminum Washer S (M7) series.