1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Connector Outer Type G (GFJ-014)

JOINT FOR PIPE FLAME

Multi-Connector Outer Type G (GFJ-014)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A connector for the Green Frame G Series (43 mm)
[Features]
· A metal joint for connecting the frames by simply tightening the single bolt with a wrench.
· 90° connection of 43 mm (outer dimension) type can basically be supported by Multi-Connector G. No need to worry about choosing a connector.
· Gray painted products are polyurethane powder coated to improve corrosion-resistance.
· Materials: Main body / die-cast aluminum; Nuts and bolts section: steel and stainless steel (gray-painted finish product); Weight: 195 g
· The grip side can also be used with the GF-N (28 mm) frame.
· To join adjacent connectors at 90°, use the Multi-Connector Outer G-N.

 
Part Number
GFJ-014
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Color Technical Data Material of Bolt

฿ 98.37

JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) NoSilverMulti-Connector Outer Type GIron

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Middle
Material Aluminum Applicable Pipe Dia.(φ),(Squre) 43 Intermediate Joint Type T Type (1 Direction Through)
Length H(mm) 62.5

Please check the type/dimensions/specifications of the part GFJ-014 in the Multi-Connector Outer Type G series.

Products with similar specification

Part Number
GFJ-014G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSurface Treatment Color Technical Data Material of Bolt

฿ 188.04

1 Piece(s) Same day [Sprayed and Baked Paint] Gray PaintGrayMulti-Connector Outer Type G Gray PaintStainless Steel