1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Side Face Cap

JOINT FOR PIPE FLAME

Metal Side Face Cap
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 200.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum pipe structural material GF common parts

 
Part Number
GFA-414 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 200.12

฿ 120.17

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Metal Joint
Joint Type Single Unit Material SUS304 Accessory Type Cap End
Color Silver

Please check the type/dimensions/specifications of the part GFA-414 in the Metal Side Face Cap series.

Frequently Asked Questions (FAQ)

Question: What is the material of the two-metal end cap? Also, can it be used as a magnet?
Answer: The iron listed in the catalog refers to the washer part only. Because it is at the back of the frame, a normal-strength magnet may not adhere well.