(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use it when attaching the frame to the wall or the floor.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Stainless Steel | Color | White |
Technical Data | Stand Connector | Length H(mm) | 43 |
Please check the type/dimensions/specifications of the part GFJ-A36 in the Stand Connector series.
How can we improve?
How can we improve?