1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Alloy276 (Hastelloy C276) Hex Bolt

RMS1 ALLOY276

Alloy276 (Hastelloy C276) Hex Bolt
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 732.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nickel / chromium / molybdenum alloy.
Contains tungsten, an extremely small amount of carbon and silicon components.
[Features]
· Excellent corrosion-resistance to various corrosive media in oxidizing and reducing environments.
· Excellent resistance to pitting corrosion, crevice corrosion, and stress corrosion cracking.
· Excellent oxidation resistance at temperatures above 1,000°C, and excellent corrosion-resistance in a wide range of chemical process environments.
· Furthermore, it is one of the few materials with excellent corrosion-resistance even in highly corrosive wet chlorine gas, chlorine dioxide, etc., and has a high resistance to corrosion by highly concentrated oxide salt (such as iron (III) chloride and copper chloride) solution.

Part Number
HXN-ALLOY276-M6-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 732.16

RMS1 ALLOY276 1 Piece(s) Available 8 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 25 Pitch(mm) 1
Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Nickel Base Alloy Thread Type Metric coarse Additional Shape Standard
Sales Unit Low Quantity (can be purchased from one) Application Heat resistant / Chemical Resistance / High Strength / Abrasion Resistance Alloy type Hastelloy C276 Equivalent
Head Thickness (K)(mm) 4.0 Diameter of head two-face width (S)(mm) 10.0 Diameter of head width across corner (e)(mm) 11.5

Please check the type/dimensions/specifications of the part HXN-ALLOY276-M6-25 in the Alloy276 (Hastelloy C276) Hex Bolt series.