1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Engineering Plastic Stud Bolt

Engineering Plastic Stud Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 700.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

eifasu resin screws/ceramic screws hanging bolt parts for insulation work engineering plastic bolts

 
Part Number
M8X1000
M10X1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Pitch
(mm)

฿ 901.18

IFA1 FASTENING 1 Piece(s) 5 Day(s) 81.25

฿ 700.17

IFA1 FASTENING 1 Piece(s) 5 Day(s) 101.5

Loading...

  1. 1

Basic Information

Length L (mm) 1000 Detailed Shape Inch Cut Mounting Hole Shape No
Basic Shape Complete thread Material Engineering Plastics Surface Treatment No
Thread Type Metric coarse Additional Shape Standard Sales Unit Low Quantity (can be purchased from one)
Application Standard Plastic Material POM