Servo Motor HG-MR Series

Caution
Product Description
The maximum rotation speed is 6,000 r/min against the rated rotation speed of 3,000 r/min.
[Features]
・ High resolution absolute position encoder (4,194,304 pulses/rev (22 bit)) is standard equipment. It achieves higher accuracy positioning.
・ IP67 is adopted as standard. No problem with water and dust
・ The power cable, encoder cable, and electromagnetic brake cable can be pulled out from the servo motor either on the load side or the non-load side by selecting the cable.
・ Torque ripple is greatly reduced by optimizing the combination of motor poles and slots.
・ It operates smoothly even at low speed operation, which is easily affected by torque ripple, and improves stability.